Microchip® Advanced Software Framework

device_info_char_value_t Struct Reference

characteristic value information

#include <device_info.h>

Data Fields

uint8_t default_firmware_revision [DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN]
 default firmware revision More...
 
uint8_t default_hardware_revision [DIS_CHAR_HARDWARE_REVISION_MAX_LEN]
 hardware revision More...
 
uint8_t default_model_number [DIS_CHAR_MODEL_NUMBER_MAX_LEN]
 model number More...
 
pnp_id_char_value_t default_pnp_id
 PnP ID. More...
 
uint8_t default_serial_number [DIS_CHAR_SERIAL_NUMBER_MAX_LEN]
 serial number More...
 
uint8_t default_software_revision [DIS_CHAR_SOFTWARE_REVISION_MAX_LEN]
 software revision More...
 
system_id_char_value_t default_system_id
 system id More...
 
uint8_t ieee_reg_cert_data_list [DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN]
 ieee regulatory certification data list More...
 
uint8_t manufacturer_name [DIS_CHAR_MANUFACTURER_NAME_MAX_LEN]
 manufacturer name More...
 

uint8_t device_info_char_value_t::default_firmware_revision[DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN]

default firmware revision

Referenced by dis_init_service().

uint8_t device_info_char_value_t::default_hardware_revision[DIS_CHAR_HARDWARE_REVISION_MAX_LEN]

hardware revision

Referenced by dis_init_service().

uint8_t device_info_char_value_t::default_model_number[DIS_CHAR_MODEL_NUMBER_MAX_LEN]

model number

Referenced by dis_init_service().

pnp_id_char_value_t device_info_char_value_t::default_pnp_id

PnP ID.

Referenced by dis_init_service().

uint8_t device_info_char_value_t::default_serial_number[DIS_CHAR_SERIAL_NUMBER_MAX_LEN]

serial number

Referenced by dis_init_service().

uint8_t device_info_char_value_t::default_software_revision[DIS_CHAR_SOFTWARE_REVISION_MAX_LEN]

software revision

Referenced by dis_init_service().

system_id_char_value_t device_info_char_value_t::default_system_id

system id

Referenced by dis_init_service().

uint8_t device_info_char_value_t::ieee_reg_cert_data_list[DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN]

ieee regulatory certification data list

Referenced by dis_init_service().

uint8_t device_info_char_value_t::manufacturer_name[DIS_CHAR_MANUFACTURER_NAME_MAX_LEN]

manufacturer name

Referenced by dis_init_service().