Microchip® Advanced Software Framework

eddystone_tlm_data_t Struct Reference

Eddystone-TLM frame data.

#include <eddystone.h>

Data Fields

uint16_t battery_voltage_mV
 Batter voltage in mV units. More...
 
int16_t temperature
 Temperature in 8:8 fixed point representation. More...
 

uint16_t eddystone_tlm_data_t::battery_voltage_mV

Batter voltage in mV units.

Referenced by eddystone_create_tlm_frame().

int16_t eddystone_tlm_data_t::temperature

Temperature in 8:8 fixed point representation.

Referenced by eddystone_create_tlm_frame(), and main().