Microchip® Advanced Software Framework

gapc_con_tx_pow_get_ind Struct Reference

#include <gapc_task.h>

Data Fields

uint8_t tx_pow_lvl
 Indication conveying the transmit power being used. More...
 

uint8_t gapc_con_tx_pow_get_ind::tx_pow_lvl

Indication conveying the transmit power being used.

Referenced by at_ble_tx_power_get(), and gapc_con_tx_pow_get_ind_parser().