Microchip® Advanced Software Framework

gapc_con_tx_pow_set_ind Struct Reference

#include <gapc_task.h>

Data Fields

uint8_t status
 Indication conveying the status of the transmit power set request. More...
 

uint8_t gapc_con_tx_pow_set_ind::status

Indication conveying the status of the transmit power set request.

Referenced by at_ble_tx_power_set(), and gapc_con_tx_pow_set_ind_parser().