Microchip® Advanced Software Framework

http_client_data_recv_chunked_data Struct Reference

Structure of the HTTP_CLIENT_CALLBACK_RECV_CHUNKED_DATA callback.

#include <http_client.h>

Data Fields

char * data
 Buffer of data. More...
 
char is_complete
 A flag for the indicating whether the last data. More...
 
uint32_t length
 Length of chunked data. More...
 

char * http_client_data_recv_chunked_data::data
char http_client_data_recv_chunked_data::is_complete
uint32_t http_client_data_recv_chunked_data::length