Public Types | |
enum | { UNUSED = 0, USED = 1 } |
Data Fields | |
platform_hw_timer_callback_t | callback |
uint32_t | channel_id |
Tc * | instance |
enum hw_timer_tag:: { ... } | state |
uint32_t | tc_id |
uint32_t | timeout_ms |
platform_hw_timer_callback_t hw_timer_tag::callback |
Referenced by platform_create_hw_timer(), TC1_Handler(), and TC2_Handler().
uint32_t hw_timer_tag::channel_id |
Referenced by platform_delete_bus_timer(), platform_start_bus_timer(), and platform_stop_bus_timer().
Tc* hw_timer_tag::instance |
Referenced by platform_delete_bus_timer(), platform_start_bus_timer(), and platform_stop_bus_timer().
enum { ... } hw_timer_tag::state |
Referenced by platform_create_hw_timer(), and platform_delete_bus_timer().
uint32_t hw_timer_tag::tc_id |
uint32_t hw_timer_tag::timeout_ms |
Referenced by platform_start_bus_timer(), TC1_Handler(), and TC2_Handler().