Microchip® Advanced Software Framework

icmp6_echo_hdr Struct Reference

This is the ICMP6 header adapted for echo req/resp.

#include <icmp6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u16_t id)
 
 PACK_STRUCT_FIELD (u16_t seqno)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 

icmp6_echo_hdr::PACK_STRUCT_FIELD ( u16_t  chksum)
icmp6_echo_hdr::PACK_STRUCT_FIELD ( u16_t  id)
icmp6_echo_hdr::PACK_STRUCT_FIELD ( u16_t  seqno)
icmp6_echo_hdr::PACK_STRUCT_FLD_8 ( u8_t  type)
icmp6_echo_hdr::PACK_STRUCT_FLD_8 ( u8_t  code)