Microchip® Advanced Software Framework

icmp6_hdr Struct Reference

This is the standard ICMP6 header.

#include <icmp6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u32_t data)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 

icmp6_hdr::PACK_STRUCT_FIELD ( u16_t  chksum)
icmp6_hdr::PACK_STRUCT_FIELD ( u32_t  data)
icmp6_hdr::PACK_STRUCT_FLD_8 ( u8_t  type)
icmp6_hdr::PACK_STRUCT_FLD_8 ( u8_t  code)