For compatibility with BSD code.
IPv4 address representation.
This structure is used as a placeholder for IPV4 address in other structures.
#include <socket.h>
Data Fields | |
in_addr_t | s_addr |
uint32 | s_addr |
uint32 in_addr::s_addr |
Network Byte Order representation of the IPv4 address. For example, the address "192.168.0.10" is represented as 0x0A00A8C0.
Referenced by AppServerCb(), http_client_send_request(), http_client_socket_resolve_handler(), http_connection(), IperfSocketEventHandler(), IperfStart(), IperfTCP_ClientStart(), IperfTCP_ServerStart(), IperfUDP_ClientStart(), IperfUDP_ServerStart(), m2m_ip_cb(), main(), sendto(), smtpConnect(), sslConnect(), tcp_client(), tcp_server(), udp_client(), udp_server(), and wifi_ap_provision().
uint32 in_addr::s_addr |
Network Byte Order representation of the IPv4 address. For example, the address "192.168.0.10" is represented as 0x0A00A8C0.