Microchip® Advanced Software Framework

llm_le_set_adv_param_cmd Struct Reference

LLM LE Set Advertising Parameters Command parameters structure.

#include <ll_if.h>

Data Fields

uint8_t adv_chnl_map
 Advertising channel map. More...
 
uint8_t adv_filt_policy
 Advertising filter policy. More...
 
uint16_t adv_intv_max
 Maximum interval for advertising. More...
 
uint16_t adv_intv_min
 Minimum interval for advertising. More...
 
uint8_t adv_type
 Advertising type. More...
 
struct bd_addr direct_addr
 Direct Bluetooth device address. More...
 
uint8_t direct_addr_type
 Direct address type: public=0x00 /random = 0x01. More...
 
uint8_t own_addr_type
 Own address type: public=0x00 /random = 0x01. More...
 

uint8_t llm_le_set_adv_param_cmd::adv_chnl_map

Advertising channel map.

uint8_t llm_le_set_adv_param_cmd::adv_filt_policy

Advertising filter policy.

uint16_t llm_le_set_adv_param_cmd::adv_intv_max

Maximum interval for advertising.

uint16_t llm_le_set_adv_param_cmd::adv_intv_min

Minimum interval for advertising.

uint8_t llm_le_set_adv_param_cmd::adv_type

Advertising type.

struct bd_addr llm_le_set_adv_param_cmd::direct_addr

Direct Bluetooth device address.

uint8_t llm_le_set_adv_param_cmd::direct_addr_type

Direct address type: public=0x00 /random = 0x01.

uint8_t llm_le_set_adv_param_cmd::own_addr_type

Own address type: public=0x00 /random = 0x01.