Microchip® Advanced Software Framework

llm_le_set_scan_rsp_data_cmd Struct Reference

LLM LE Set Scan Response Data Command parameters structure.

#include <ll_if.h>

Data Fields

struct scan_rsp_data data
 Scan response data - maximum 31 bytes. More...
 
uint8_t scan_rsp_data_len
 Scan response data length. More...
 

struct scan_rsp_data llm_le_set_scan_rsp_data_cmd::data

Scan response data - maximum 31 bytes.

uint8_t llm_le_set_scan_rsp_data_cmd::scan_rsp_data_len

Scan response data length.