Microchip® Advanced Software Framework

mxt_conf_messageprocessor_t5 Struct Reference

Object message.

#include <mxt_device.h>

Data Fields

uint8_t checksum
 Checksum. More...
 
uint8_t message [MXT_MAX_MSG_SIZE]
 Message. More...
 
uint8_t reportid
 Report ID. More...
 

uint8_t mxt_conf_messageprocessor_t5::checksum

Checksum.

uint8_t mxt_conf_messageprocessor_t5::message[MXT_MAX_MSG_SIZE]

Message.

Referenced by mxt_read_touch_event().

uint8_t mxt_conf_messageprocessor_t5::reportid

Report ID.

Referenced by mxt_get_object_type(), and mxt_read_touch_event().