Commandprocessor T6 object.
#include <mxt_device.h>
Data Fields | |
uint8_t | backupnv |
uint8_t | calibrate |
uint8_t | diagnostic |
uint8_t | reportall |
uint8_t | reserved_0x04 |
uint8_t | reset |
uint8_t mxt_gen_commandprocessor_t6::backupnv |
uint8_t mxt_gen_commandprocessor_t6::calibrate |
uint8_t mxt_gen_commandprocessor_t6::diagnostic |
uint8_t mxt_gen_commandprocessor_t6::reportall |
uint8_t mxt_gen_commandprocessor_t6::reserved_0x04 |
uint8_t mxt_gen_commandprocessor_t6::reset |