Microchip® Advanced Software Framework

nand_flash_management Struct Reference

#include <nand_flash_management.h>

Data Fields

uint16_t base_block
 
struct block_status block_status_array [NAND_COMMON_MAX_BLOCK_NUMBER]
 
struct nand_flash_ecc ecc
 
uint16_t size_in_block
 

uint16_t nand_flash_management::base_block
struct block_status nand_flash_management::block_status_array[NAND_COMMON_MAX_BLOCK_NUMBER]
struct nand_flash_ecc nand_flash_management::ecc
uint16_t nand_flash_management::size_in_block