Microchip® Advanced Software Framework

nand_flash_spare_scheme Struct Reference

#include <nand_flash_spare_scheme.h>

Data Fields

uint8_t bad_block_marker_position
 
uint8_t ecc_byte_number
 
uint8_t ecc_bytes_positions [NAND_COMMON_MAX_SPARE_ECC_BYTES]
 
uint8_t extra_byte_number
 
uint8_t extra_bytes_positions [NAND_COMMON_MAX_SPARE_EXTRA_BYTES]
 

uint8_t nand_flash_spare_scheme::bad_block_marker_position
uint8_t nand_flash_spare_scheme::ecc_byte_number
uint8_t nand_flash_spare_scheme::ecc_bytes_positions[NAND_COMMON_MAX_SPARE_ECC_BYTES]
uint8_t nand_flash_spare_scheme::extra_byte_number
uint8_t nand_flash_spare_scheme::extra_bytes_positions[NAND_COMMON_MAX_SPARE_EXTRA_BYTES]