Input parameters when initializing PWM.
#include <pwm.h>
Data Fields | |
uint32_t | ul_clka |
Frequency of clock A in Hz (set 0 to turn it off) More... | |
uint32_t | ul_clkb |
Frequency of clock B in Hz (set 0 to turn it off) More... | |
uint32_t | ul_mck |
Frequency of master clock in Hz. More... | |
uint32_t pwm_clock_t::ul_clka |
Frequency of clock A in Hz (set 0 to turn it off)
Referenced by main(), pwm_init(), and run_pwm_test().
uint32_t pwm_clock_t::ul_clkb |
Frequency of clock B in Hz (set 0 to turn it off)
Referenced by pwm_init().
uint32_t pwm_clock_t::ul_mck |
Frequency of master clock in Hz.
Referenced by pwm_init().