Microchip® Advanced Software Framework

set_parm_req_t Struct Reference

Set paramter Request frame structure to set the the parameters like channel on peer node.

#include <app_frame_format.h>

Data Fields

uint8_t param_type
 
uint16_t param_value
 

uint8_t set_parm_req_t::param_type
uint16_t set_parm_req_t::param_value