Microchip® Advanced Software Framework

sn65hvd234_ctrl_t Struct Reference

#include <sn65hvd234.h>

Data Fields

uint32_t pio_en_idx
 PIO dedicated to EN pin index. More...
 
uint32_t pio_rs_idx
 PIO dedicated to RS pin index. More...
 

uint32_t sn65hvd234_ctrl_t::pio_en_idx

PIO dedicated to EN pin index.

Referenced by sn65hvd234_disable(), sn65hvd234_enable(), and sn65hvd234_set_en().

uint32_t sn65hvd234_ctrl_t::pio_rs_idx

PIO dedicated to RS pin index.

Referenced by sn65hvd234_disable_low_power(), sn65hvd234_enable_low_power(), and sn65hvd234_set_rs().