Data Fields | |
tcc_callback_t | callback [TCC_CALLBACK_N] |
Array of callbacks. More... | |
bool | double_buffering_enabled |
Set to true to write to buffered registers. More... | |
uint32_t | enable_callback_mask |
Bit mask for callbacks enabled. More... | |
void * | hw |
Hardware module pointer of the associated Timer/Counter peripheral. More... | |
uint32_t | register_callback_mask |
Bit mask for callbacks registered. More... | |
tcc_callback_t tcc_module::callback[TCC_CALLBACK_N] |
Array of callbacks.
bool tcc_module::double_buffering_enabled |
Set to true
to write to buffered registers.
uint32_t tcc_module::enable_callback_mask |
Bit mask for callbacks enabled.
void * tcc_module::hw |
Hardware module pointer of the associated Timer/Counter peripheral.
Referenced by sw_timer_init().
uint32_t tcc_module::register_callback_mask |
Bit mask for callbacks registered.