Microchip® Advanced Software Framework

tstrDHPublicKey Struct Reference

Diffie-Hellman Public Key Definition.

#include <crypto.h>

Data Fields

uint8pu8G
 
uint8pu8Key
 
uint8pu8P
 
uint8pu8Priv
 
uint16 u16GSize
 
uint16 u16KeySize
 
uint16 u16PrivSize
 
uint16 u16PSize
 

uint8* tstrDHPublicKey::pu8G
uint8* tstrDHPublicKey::pu8Key
uint8* tstrDHPublicKey::pu8P
uint8* tstrDHPublicKey::pu8Priv
uint16 tstrDHPublicKey::u16GSize
uint16 tstrDHPublicKey::u16KeySize
uint16 tstrDHPublicKey::u16PrivSize
uint16 tstrDHPublicKey::u16PSize