Microchip® Advanced Software Framework

tstrECDSAPubKey Struct Reference

#include <crypto_api.h>

Data Fields

uint8 au8EcPoint [ECC_POINT_MAX *2]
 
uint16 u16CurveID
 
uint16 u16EcPointSz
 

uint8 tstrECDSAPubKey::au8EcPoint[ECC_POINT_MAX *2]
uint16 tstrECDSAPubKey::u16CurveID
uint16 tstrECDSAPubKey::u16EcPointSz