#include <crypto.h>
Data Fields | |
uint32 | au32HashState [SHA_MAX_DIGEST_SIZE/4] |
uint8 | au8CurrentBlock [SHA_BLOCK_SIZE] |
tpfHashProcessBlock | fpHash |
uint32 | u32TotalLength |
uint8 | u8BlockSize |
uint8 | u8DigestSize |
uint32 tstrHashContext::au32HashState |
Referenced by DRV_SHA1_Hash(), Sha_HashFinish(), and Sha_HashUpdate().
uint8 tstrHashContext::au8CurrentBlock |
Referenced by Sha_HashFinish(), and Sha_HashUpdate().
tpfHashProcessBlock tstrHashContext::fpHash |
Referenced by DRV_SHA1_Hash(), Sha_HashFinish(), and Sha_HashUpdate().
uint32 tstrHashContext::u32TotalLength |
Referenced by DRV_SHA1_Hash(), Sha_HashFinish(), and Sha_HashUpdate().
uint8 tstrHashContext::u8BlockSize |
Referenced by DRV_SHA1_Hash(), Sha_HashFinish(), and Sha_HashUpdate().
uint8 tstrHashContext::u8DigestSize |
Referenced by DRV_HMAC_Vector(), and DRV_SHA1_Hash().