M2M Provisioning Information obtained from the HTTP Provisioning server.
This struct contains the connection information.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | __PAD24__ [3] |
uint8 | __PAD__ [PAD_SZ(M2M_MAX_SSID_LEN+2)] |
char | acSSID [M2M_MAX_SSID_LEN] |
uint8 | au8IPAddr [4] |
uint8 | au8MACAddress [6] |
sint8 | s8RSSI |
uint8 | u8CurrChannel |
uint8 | u8SecType |
uint8 tstrM2MConnInfo::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MConnInfo::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MConnInfo::__PAD__[PAD_SZ(M2M_MAX_SSID_LEN+2)] |
Padding bytes for forcing 4-byte alignment
char tstrM2MConnInfo::acSSID |
AP connection SSID name
Referenced by wifi_cb().
uint8 tstrM2MConnInfo::au8IPAddr |
Connection IP address
uint8 tstrM2MConnInfo::au8MACAddress |
MAC address of the peer Wi-Fi station
uint8 tstrM2MConnInfo::u8CurrChannel |
Wi-Fi RF channel number 1,2,... 14.