Microchip® Advanced Software Framework

tstrM2MGainTableRsp Struct Reference

This struct contains response when the firmware has failed to configure the gains from flash.

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
sint8 s8ErrorCode
 

uint8 tstrM2MGainTableRsp::__PAD24__[3]

Padding bytes for forcing 4-byte alignment

sint8 tstrM2MGainTableRsp::s8ErrorCode

Error Code.

Referenced by app_wifi_handle_event().