M2M add/remove multicast mac address.
This struct contains the information from the Multicast filter.
M2M add/remove multi-cast mac address.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD8__ |
uint8 | __PAD__ [PAD_SZ(M2M_MAC_ADDRES_LEN+1)] |
uint8 | au8macaddress [M2M_MAC_ADDRES_LEN] |
uint8 | u8AddRemove |
uint8 tstrM2MMulticastMac::__PAD8__ |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MMulticastMac::__PAD__[PAD_SZ(M2M_MAC_ADDRES_LEN+1)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MMulticastMac::au8macaddress |
Mac address needed to be added or removed from filter.
Referenced by m2m_wifi_enable_mac_mcast().
uint8 tstrM2MMulticastMac::u8AddRemove |
set by 1 to add or 0 to remove from filter.
Set by 1 to add or 0 to remove from filter.
Referenced by m2m_wifi_enable_mac_mcast().