Set the device to operate in the Wi-Fi Direct (P2P) mode.
This struct contains the Listen Channel for P2P connect.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | enuTrigger |
uint16 | u16WPS_CfgMethods |
uint8 | u8ListenChannel |
uint8 tstrM2MP2PConnect::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MP2PConnect::enuTrigger |
P2P trigger type tenuP2PTrigger
Referenced by atCmd_P2pEnable_Handler(), and m2m_wifi_p2p().
uint16 tstrM2MP2PConnect::u16WPS_CfgMethods |
P2P config methods
Referenced by atCmd_P2pEnable_Handler(), and m2m_wifi_p2p().
uint8 tstrM2MP2PConnect::u8ListenChannel |
P2P Listen Channel (1, 6 or 11)
Referenced by atCmd_P2pEnable_Handler(), and m2m_wifi_p2p().