PIN Number (input)
The PIN Number is assigned by application in response to authorization request while P2P Connection.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [PAD_SZ(P2P_MAX_PIN_SIZE+1)] |
uint8 | au8Pin [P2P_MAX_PIN_SIZE+1] |
uint8 tstrM2MPinInfo::__PAD__[PAD_SZ(P2P_MAX_PIN_SIZE+1)] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MPinInfo::au8Pin[P2P_MAX_PIN_SIZE+1] |
NULL terminated pin number
Referenced by m2m_wifi_set_p2p_pin().