Wi-Fi channel regulation region information.
This struct contains the Wi-Fi information for the channel regions.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | __PAD__ [PAD_SZ(1)] |
uint16 | u16ScanRegion |
uint8 | u8ScanRegion |
uint8 tstrM2MScanRegion::__PAD16__ |
Padding bytes for forcing 4-byte alignment
uint16 tstrM2MScanRegion::u16ScanRegion |
Referenced by m2m_wifi_set_scan_region().
uint8 tstrM2MScanRegion::u8ScanRegion |
Referenced by m2m_wifi_set_scan_region().