Wi-Fi RX Frame Header.
This struct contains the Wi-Fi RX Frame Header. The M2M application has the ability to allow Wi-Fi monitoring mode for receiving all Wi-Fi Raw frames matching a well defined filtering criteria. When a target Wi-Fi packet is received, the header information are extracted and assigned in this structure.
The M2M application has the ability to allow Wi-Fi monitoring mode for receiving all Wi-Fi Raw frames matching a well defined filtering criteria. When a target Wi-Fi packet is received, the header information are extracted and assigned in this structure.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | __PAD__ [PAD_SZ(4+6+7+6+6+6)] |
uint8 | au8BSSID [6] |
uint8 | au8DstMacAddress [6] |
uint8 | au8SrcMacAddress [6] |
sint8 | s8RSSI |
uint16 | u16DataLength |
uint16 | u16FrameLength |
uint16 | u16SeqNo |
uint32 | u32DataRateKbps |
uint8 | u8CipherType |
uint8 | u8FrameSubtype |
uint8 | u8FrameType |
uint8 | u8HeaderLength |
uint8 | u8Priority |
uint8 | u8ServiceClass |
uint8 tstrM2MWifiRxPacketInfo::__PAD24__ |
Padding bytes for forcing 4-byte alignment
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MWifiRxPacketInfo::au8BSSID |
ZERO means DO NOT FILTER BSSID.
uint8 tstrM2MWifiRxPacketInfo::au8DstMacAddress |
ZERO means DO NOT FILTER Destination address.
Referenced by wifi_monitoring_cb().
uint8 tstrM2MWifiRxPacketInfo::au8SrcMacAddress |
ZERO means DO NOT FILTER Source address.
Referenced by wifi_monitoring_cb().
sint8 tstrM2MWifiRxPacketInfo::s8RSSI |
RSSI.
uint16 tstrM2MWifiRxPacketInfo::u16DataLength |
Data payload length (Header excluded).
uint16 tstrM2MWifiRxPacketInfo::u16FrameLength |
Total frame length (Header + Data).
uint16 tstrM2MWifiRxPacketInfo::u16SeqNo |
Frame Seq Number.
uint32 tstrM2MWifiRxPacketInfo::u32DataRateKbps |
Data Rate in Kbps.
uint8 tstrM2MWifiRxPacketInfo::u8CipherType |
Encryption type for the rx packet.
uint8 tstrM2MWifiRxPacketInfo::u8FrameSubtype |
It must use values from tenuSubTypes.
Referenced by wifi_monitoring_cb().
uint8 tstrM2MWifiRxPacketInfo::u8FrameType |
It must use values from tenuWifiFrameType.
Referenced by wifi_monitoring_cb().
uint8 tstrM2MWifiRxPacketInfo::u8HeaderLength |
Frame Header length.
uint8 tstrM2MWifiRxPacketInfo::u8Priority |
Priority from Wi-Fi header.
uint8 tstrM2MWifiRxPacketInfo::u8ServiceClass |
Service class from Wi-Fi header.