Microchip® Advanced Software Framework

tstrM2mConnCredHdr Struct Reference

Wi-Fi Connect Credentials Header.

#include <m2m_types.h>

Data Fields

uint16 u16CredSize
 
uint8 u8Channel
 
uint8 u8CredStoreFlags
 

uint16 tstrM2mConnCredHdr::u16CredSize

Total size of connect credentials, not including tstrM2mConnCredHdr: tstrM2mConnCredCmn Auth details (variable size)

Referenced by m2m_wifi_connect_prepare_msg().

uint8 tstrM2mConnCredHdr::u8Channel

Wi-Fi channel(s) on which to attempt connection.

Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().

uint8 tstrM2mConnCredHdr::u8CredStoreFlags