This struct contains the OTA update status.
#include <m2m_types.h>
Data Fields | |
uint8 | _PAD16_ [2] |
uint8 | u8OtaUpdateStatus |
uint8 | u8OtaUpdateStatusType |
uint8 tstrOtaUpdateStatusResp::_PAD16_ |
uint8 tstrOtaUpdateStatusResp::u8OtaUpdateStatus |
The status of the update, see tenuOtaError.
The status of the update:
Referenced by m2m_ota_cb().
uint8 tstrOtaUpdateStatusResp::u8OtaUpdateStatusType |
Status type, see tenuOtaUpdateStatusType.
Referenced by m2m_ota_cb().