#include <phy_embedded_app.h>
Data Fields | |
uint8_t | uc_autodetect |
uint8_t | uc_channel |
uint8_t | uc_coupling |
uint8_t | uc_impedance |
uint32_t | ul_tx_period |
xPhyMsgTx_t | xPhyMsg |
uint8_t txPhyEmbeddedConfig_t::uc_autodetect |
Referenced by auto_impedance_mode(), display_config(), fix_impedance_mode(), load_config(), main(), prvAppPhyTask(), and save_config().
uint8_t txPhyEmbeddedConfig_t::uc_channel |
Referenced by display_config(), get_transmission_channel(), load_config(), main(), prvAppPhyTask(), and save_config().
uint8_t txPhyEmbeddedConfig_t::uc_coupling |
Referenced by display_config(), get_transmission_coupling(), load_config(), main(), prvAppPhyTask(), and save_config().
uint8_t txPhyEmbeddedConfig_t::uc_impedance |
Referenced by auto_impedance_mode(), display_config(), fix_impedance_mode(), load_config(), main(), prvAppPhyTask(), and save_config().
uint32_t txPhyEmbeddedConfig_t::ul_tx_period |
Referenced by display_config(), get_transmission_period(), load_config(), main(), prvAppPhyTask(), prvGetTxResultTask(), and save_config().
xPhyMsgTx_t txPhyEmbeddedConfig_t::xPhyMsg |