Microchip® Advanced Software Framework

usart_iso7816_opt_t Struct Reference

#include <usart.h>

Data Fields

uint32_t bit_order
 
uint32_t dis_suc_nack
 
uint32_t fidi_ratio
 
uint32_t inhibit_nack
 
uint32_t iso7816_hz
 
uint32_t max_iterations
 
uint32_t parity_type
 
uint32_t protocol_type
 

uint32_t usart_iso7816_opt_t::bit_order

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::dis_suc_nack

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::fidi_ratio

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::inhibit_nack

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::iso7816_hz

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::max_iterations

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::parity_type

Referenced by usart_init_iso7816().

uint32_t usart_iso7816_opt_t::protocol_type

Referenced by usart_init_iso7816().