Microchip® Advanced Software Framework

waveconfig_t Struct Reference

[tc_capture_selection]

Data Fields

uint32_t ul_intclock
 Internal clock signals selection. More...
 
uint16_t us_dutycycle
 Duty cycle in percent (positive). More...
 
uint16_t us_frequency
 Waveform frequency (in Hz). More...
 

uint32_t waveconfig_t::ul_intclock

Internal clock signals selection.

Referenced by tc_waveform_initialize().

uint16_t waveconfig_t::us_dutycycle

Duty cycle in percent (positive).

Referenced by display_menu(), and tc_waveform_initialize().

uint16_t waveconfig_t::us_frequency

Waveform frequency (in Hz).

Referenced by display_menu(), and tc_waveform_initialize().