Basic frame control struct.
This is the basic frame control struct. It contains references to the window composing the frame, as well as non-window information required.
Data Fields | |
void * | custom_data |
Data for applications and handlers. More... | |
wtk_basic_frame_draw_handler_t | draw_handler |
Frame draw event handler. More... | |
wtk_basic_frame_command_handler_t | frame_handler |
Frame command event handler. More... | |
struct win_window * | win |
Frame window. More... | |
void* wtk_basic_frame::custom_data |
Data for applications and handlers.
Referenced by wtk_basic_frame_create(), and wtk_basic_frame_get_custom_data().
wtk_basic_frame_draw_handler_t wtk_basic_frame::draw_handler |
Frame draw event handler.
Referenced by wtk_basic_frame_create(), and wtk_basic_frame_handler().
wtk_basic_frame_command_handler_t wtk_basic_frame::frame_handler |
Frame command event handler.
Referenced by wtk_basic_frame_create(), and wtk_basic_frame_handler().
struct win_window* wtk_basic_frame::win |
Frame window.
Referenced by wtk_basic_frame_as_child(), wtk_basic_frame_create(), and wtk_basic_frame_handler().