#include <serial_if.h>
Data Fields | |
uint8_t * | ptr_buf |
uint8_t | uc_protocol_type |
uint16_t | us_len |
uint8_t* x_usi_serial_cmd_params::ptr_buf |
Referenced by _serial_if_get_rx_task(), _serial_if_get_tx_result_task(), and serial_if_api_parser().
uint8_t x_usi_serial_cmd_params::uc_protocol_type |
Referenced by serial_if_init().
uint16_t x_usi_serial_cmd_params::us_len |
Referenced by _serial_if_get_rx_task(), _serial_if_get_tx_result_task(), and serial_if_api_parser().