#include <sniffer_if.h>
Data Fields | |
uint8_t * | ptr_buf |
uint8_t | uc_protocol_type |
uint16_t | us_len |
uint8_t* x_usi_sniffer_cmd_params::ptr_buf |
Referenced by sniffer_if_process().
uint8_t x_usi_sniffer_cmd_params::uc_protocol_type |
Referenced by sniffer_if_init().
uint16_t x_usi_sniffer_cmd_params::us_len |
Referenced by sniffer_if_process().