#include <task.h>
Data Fields | |
void * | pvBaseAddress |
uint32_t | ulLengthInBytes |
unsigned long | ulLengthInBytes |
uint32_t | ulParameters |
unsigned long | ulParameters |
void * xMEMORY_REGION::pvBaseAddress |
uint32_t xMEMORY_REGION::ulLengthInBytes |
unsigned long xMEMORY_REGION::ulLengthInBytes |
uint32_t xMEMORY_REGION::ulParameters |
unsigned long xMEMORY_REGION::ulParameters |