#include <pal.h>
Data Fields | |
uint8_t | cinr_avg |
uint8_t * | data_buf |
uint16_t | data_len |
uint16_t | evm_header |
uint32_t | evm_header_acum |
uint16_t | evm_payload |
uint32_t | evm_payload_acum |
uint8_t | header_type |
uint8_t | mode |
uint8_t | noise_result |
uint8_t | rssi_avg |
uint32_t | rx_time |
uint8_t | scheme |
uint8_t | uc_buff_id |
uint8_t xPalMsgRx_t::cinr_avg |
uint8_t* xPalMsgRx_t::data_buf |
Referenced by pal_data_indication_ex().
uint16_t xPalMsgRx_t::data_len |
Referenced by pal_data_indication_ex().
uint16_t xPalMsgRx_t::evm_header |
uint32_t xPalMsgRx_t::evm_header_acum |
uint16_t xPalMsgRx_t::evm_payload |
uint32_t xPalMsgRx_t::evm_payload_acum |
uint8_t xPalMsgRx_t::header_type |
Referenced by pal_data_indication_ex().
uint8_t xPalMsgRx_t::mode |
uint8_t xPalMsgRx_t::noise_result |
uint8_t xPalMsgRx_t::rssi_avg |
uint32_t xPalMsgRx_t::rx_time |
Referenced by pal_data_indication_ex().
uint8_t xPalMsgRx_t::scheme |
uint8_t xPalMsgRx_t::uc_buff_id |
Referenced by pal_data_indication_ex().