#include <pal.h>
Data Fields | |
uint8_t | att_level |
uint8_t * | data_buf |
uint16_t | data_len |
uint8_t | disable_rx |
uint8_t | mode |
uint8_t | scheme |
uint32_t | tdelay |
uint8_t | tmode |
uint8_t | uc_buff_id |
uint8_t xPalMsgTx_t::att_level |
Referenced by pal_data_request().
uint8_t* xPalMsgTx_t::data_buf |
Referenced by pal_data_request(), and pal_data_request_ex().
uint16_t xPalMsgTx_t::data_len |
Referenced by pal_data_request(), and pal_data_request_ex().
uint8_t xPalMsgTx_t::disable_rx |
Referenced by pal_data_request().
uint8_t xPalMsgTx_t::mode |
Referenced by pal_data_request().
uint8_t xPalMsgTx_t::scheme |
Referenced by pal_data_request().
uint32_t xPalMsgTx_t::tdelay |
Referenced by pal_data_request(), and pal_data_request_ex().
uint8_t xPalMsgTx_t::tmode |
Referenced by pal_data_request().
uint8_t xPalMsgTx_t::uc_buff_id |
Referenced by pal_data_request(), and pal_data_request_ex().