Microchip® Advanced Software Framework

xSTATIC_TCB Struct Reference

#include <FreeRTOS.h>

Data Fields

void * pxDummy1
 
void * pxDummy6
 
uint8_t ucDummy19
 
uint8_t ucDummy7 [configMAX_TASK_NAME_LEN]
 
uint32_t ulDummy18
 
UBaseType_t uxDummy5
 
StaticListItem_t xDummy3 [2]
 

void* xSTATIC_TCB::pxDummy1
void* xSTATIC_TCB::pxDummy6
uint8_t xSTATIC_TCB::ucDummy19
uint8_t xSTATIC_TCB::ucDummy7[configMAX_TASK_NAME_LEN]
uint32_t xSTATIC_TCB::ulDummy18
UBaseType_t xSTATIC_TCB::uxDummy5
StaticListItem_t xSTATIC_TCB::xDummy3[2]