Microchip® Advanced Software Framework

xTASK_PARAMETERS Struct Reference

#include <task.h>

Data Fields

const char *const pcName
 
StackType_t * puxStackBuffer
 
void * pvParameters
 
TaskFunction_t pvTaskCode
 
uint16_t usStackDepth
 
UBaseType_t uxPriority
 
MemoryRegion_t xRegions [portNUM_CONFIGURABLE_REGIONS]
 

const char *const xTASK_PARAMETERS::pcName
StackType_t * xTASK_PARAMETERS::puxStackBuffer
void * xTASK_PARAMETERS::pvParameters
TaskFunction_t xTASK_PARAMETERS::pvTaskCode
uint16_t xTASK_PARAMETERS::usStackDepth
UBaseType_t xTASK_PARAMETERS::uxPriority
MemoryRegion_t xTASK_PARAMETERS::xRegions