Microchip® Advanced Software Framework

thirdparty/fatfs/unit_tests/memories_initialization_sam.c File Reference

Initialization of memories (SAM)

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "conf_board.h"
#include "memories_initialization.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

void memories_initialization ( void  )

Initialize the memories used by examples.

References at45dbx_init(), and at45dbx_mem_check().