Custom Serial Chat Service.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "stddef.h"
#include "stdio.h"
#include "string.h"
#include "at_ble_api.h"
#include "ble_manager.h"
#include "cscs.h"
Functions | |
at_ble_status_t | csc_serv_init (uint8_t *buf, uint16_t len) |
service Configuration function More... | |
at_ble_status_t | csc_serv_send_data (uint16_t connhandle, uint8_t *databuf, uint16_t datalen) |
service send data function More... | |
Variables | |
csc_serv_t | csc_inst |
at_ble_status_t csc_serv_init | ( | uint8_t * | buf, |
uint16_t | len | ||
) |
service Configuration function
Initialize the csc service initialization function.
Referenced by csc_prf_init().
at_ble_status_t csc_serv_send_data | ( | uint16_t | connhandle, |
uint8_t * | databuf, | ||
uint16_t | datalen | ||
) |
service send data function
Function used for sending data to remote device.
Referenced by csc_prf_send_data().
csc_serv_t csc_inst |