TX Service declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
Data Structures | |
struct | gatt_txps_char_handler |
struct | gatt_txps_char_handler |
Macros | |
#define | DEFAULT_TX_PWR_VALUE (0) |
DEFAULT_TX_PWR_VALUE the tx power value. More... | |
#define | MAX_TX_POWER_CHAR_SIZE (1) |
#define | TXPS_CHARACTERISTIC_COUNT (1) |
count of characteristics in tx power service More... | |
#define | TXPS_CLIENT 0 |
#define | TXPS_INCLUDED_SERVICE_COUNT (0) |
count of included service in tx power service More... | |
#define | TXPS_INVALID_CHAR_HANDLE (0) |
#define | TXPS_INVALID_POWER_VALUE (0xFF) |
#define | TXPS_POWER_READ_LENGTH (1) |
#define | TXPS_POWER_READ_OFFSET (0) |
#define | TXPS_SERVER 0 |
Typedefs | |
typedef struct gatt_txps_char_handler | gatt_txps_char_handler_t |
Functions | |
void | init_tx_power_service (gatt_service_handler_t *tx_power_serv) |
Initialize the tx power service with default values. More... | |
at_ble_status_t | txps_power_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle) |
Send the Read Request to Tx Power service. More... | |
int8_t | txps_power_read_response (at_ble_characteristic_read_response_t *char_read_resp, gatt_txps_char_handler_t *txps_handler) |
Read a Tx Power. More... | |
at_ble_status_t | txps_primary_service_define (gatt_service_handler_t *txps_primary_service) |
Defining the tx power service to the attribute data base. More... | |
#define DEFAULT_TX_PWR_VALUE (0) |
DEFAULT_TX_PWR_VALUE the tx power value.
#define MAX_TX_POWER_CHAR_SIZE (1) |
#define TXPS_CHARACTERISTIC_COUNT (1) |
count of characteristics in tx power service
Referenced by txps_primary_service_define().
#define TXPS_CLIENT 0 |
#define TXPS_INCLUDED_SERVICE_COUNT (0) |
count of included service in tx power service
Referenced by txps_primary_service_define().
#define TXPS_INVALID_CHAR_HANDLE (0) |
Referenced by txps_power_read().
#define TXPS_INVALID_POWER_VALUE (0xFF) |
Referenced by txps_power_read_response().
#define TXPS_POWER_READ_LENGTH (1) |
Referenced by txps_power_read(), and txps_power_read_response().
#define TXPS_POWER_READ_OFFSET (0) |
Referenced by txps_power_read(), and txps_power_read_response().
#define TXPS_SERVER 0 |
void init_tx_power_service | ( | gatt_service_handler_t * | tx_power_serv | ) |
Initialize the tx power service with default values.
[in] | gatt_service_handler_t | the service info which has handle range,uuid and characteristic array fields |
Initialize the tx power service with default values.
at_ble_status_t txps_power_read | ( | at_ble_handle_t | conn_handle, |
at_ble_handle_t | char_handle | ||
) |
Send the Read Request to Tx Power service.
Read value will be reported via AT_BLE_CHARACTERISTIC_READ_RESPONSE event
[in] | conn_handle | handle of the connection |
[in] | char_handle | handle of the characteristic |
int8_t txps_power_read_response | ( | at_ble_characteristic_read_response_t * | char_read_resp, |
gatt_txps_char_handler_t * | txps_handler | ||
) |
Read a Tx Power.
[in] | read_value | read response data available form at_ble_characteristic_read_response_t |
at_ble_status_t txps_primary_service_define | ( | gatt_service_handler_t * | txps_primary_service | ) |
Defining the tx power service to the attribute data base.
[in] | gatt_service_handler_t | the service info which has handle range,uuid and characteristic array fields |
Defining the tx power service to the attribute data base.