BLE Transparent Service Application Declarations.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "at_ble_api.h"
Macros | |
#define | APP_TX_BUF_SIZE (150) |
Application maximum transmit buffer size. More... | |
#define | AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define | BACKSPACE_BUTTON_PRESS (8) |
Entered backspace button. More... | |
#define | DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
#define | DEFAULT_KEY "12345678" |
#define | DEFAULT_SSID "DEMO_AP" |
#define | ENTER_BUTTON_PRESS (13) |
Enter button press to send data. More... | |
#define | KEY_PAD_DEBOUNCE_TIME (200) |
Keypad debounce time. More... | |
#define | M2M_DEVICE_NAME "WINC3400_00:00" |
#define | MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define | SPACE_BAR (32) |
Space bar. More... | |
#define | WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define | WEP_KEY "1234567890" |
#define | WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define | WEP_KEY_SIZE sizeof(WEP_KEY) |
Functions | |
void | ble_trans_service_init (void) |
void | ble_trans_service_process_event (at_ble_events_t event, at_ble_event_parameter_t *params) |
void | ble_trans_service_send_buf (void) |
at_ble_status_t | ble_trans_update_value_on_btnpress (uint8_t *trans_tx_value, uint8_t len) |
#define APP_TX_BUF_SIZE (150) |
Application maximum transmit buffer size.
Referenced by ble_csc_init(), ble_trans_service_send_buf(), csc_app_send_buf(), and main().
#define AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define BACKSPACE_BUTTON_PRESS (8) |
Entered backspace button.
Referenced by ble_trans_service_send_buf(), and csc_app_send_buf().
#define DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
#define DEFAULT_KEY "12345678" |
#define DEFAULT_SSID "DEMO_AP" |
#define ENTER_BUTTON_PRESS (13) |
Enter button press to send data.
Referenced by ble_trans_service_send_buf(), and csc_app_send_buf().
#define KEY_PAD_DEBOUNCE_TIME (200) |
Keypad debounce time.
#define M2M_DEVICE_NAME "WINC3400_00:00" |
#define MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define SPACE_BAR (32) |
Space bar.
Referenced by ble_trans_service_send_buf(), and csc_app_send_buf().
#define WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define WEP_KEY "1234567890" |
#define WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define WEP_KEY_SIZE sizeof(WEP_KEY) |
void ble_trans_service_init | ( | void | ) |
References ble_device_init(), ble_trans_service_profile_init(), and NULL.
Referenced by app_ble_trans_service().
void ble_trans_service_process_event | ( | at_ble_events_t | event, |
at_ble_event_parameter_t * | params | ||
) |
References AT_BLE_UNDEFINED_EVENT, and ble_event_manager().
Referenced by app_ble_trans_service().
void ble_trans_service_send_buf | ( | void | ) |
References APP_TX_BUF_SIZE, BACKSPACE_BUTTON_PRESS, DBG_LOG, ENTER_BUTTON_PRESS, send_data, send_length, sio2host_putchar(), sio2host_rx(), SPACE_BAR, and trans_update_tx_char_value().
Referenced by app_ble_trans_service().
at_ble_status_t ble_trans_update_value_on_btnpress | ( | uint8_t * | trans_tx_value, |
uint8_t | len | ||
) |
References trans_update_tx_char_value().