This module contains SAM4S WILC bus wrapper APIs implementation.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdio.h>
#include "conf_wilc.h"
#include "bsp/include/nm_bsp.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "asf.h"
Macros | |
#define | NM_BUS_MAX_TRX_SZ 4096 |
Functions | |
sint8 | nm_bus_deinit (void) |
De-initialize the bus wrapper. More... | |
sint8 | nm_bus_init (void *pvinit) |
sint8 | nm_bus_ioctl (uint8 u8Cmd, void *pvParameter) |
Variables | |
tstrNmBusCapabilities | egstrNmBusCapabilities |
#define NM_BUS_MAX_TRX_SZ 4096 |
nm_bus_deinit | ( | void | ) |
De-initialize the bus wrapper.
Referenced by nm_bus_iface_deinit().
sint8 nm_bus_init | ( | void * | pvinit | ) |
Referenced by nm_bus_iface_init().
tstrNmBusCapabilities egstrNmBusCapabilities |
< Bus capabilities. This structure must be declared at platform specific bus wrapper
Referenced by nm_read_block(), and nm_write_block().