Microchip® Advanced Software Framework

winc1500/host_drv/socket/source/socket_internal.h File Reference

BSD compatible socket interface internal types.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "socket/include/socket.h"
#include "socket/include/m2m_socket_host_if.h"

Functions

NMI_API void Socket_ReadSocketData (SOCKET sock, tstrSocketRecvMsg *pstrRecv, uint8 u8SocketMsg, uint32 u32StartAddress, uint16 u16ReadCount)
 

NMI_API void Socket_ReadSocketData ( SOCKET  sock,
tstrSocketRecvMsg pstrRecv,
uint8  u8SocketMsg,
uint32  u32StartAddress,
uint16  u16ReadCount 
)