This module contains WINC3400 bus wrapper APIs implementation.
Copyright (c) 2018-2019 Microchip Technology Inc. and its subsidiaries.
#include <stdio.h>
#include "bsp/include/nm_bsp.h"
#include "common/include/nm_common.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "asf.h"
#include "conf_winc.h"
Macros | |
#define | I2C_TIMEOUT 100 |
#define | NM_BUS_MAX_TRX_SZ 4096 |
#define | SLAVE_ADDRESS 0x60 |
#define | SPI_ASSERT_CS() do {p_pio->PIO_CODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);}while(0) |
#define | SPI_DEASSERT_CS() do {p_pio->PIO_SODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);}while(0) |
#define | xSPI_ASSERT_CS() {gpio_set_pin_low(CONF_WINC_SPI_CS_GPIO);} |
#define | xSPI_DEASSERT_CS() {gpio_set_pin_high(CONF_WINC_SPI_CS_GPIO);} |
Functions | |
sint8 | nm_bus_deinit (void) |
De-initialize the bus wrapper. More... | |
sint8 | nm_bus_init (uint8 *pvinit, uint32 req_serial_number) |
sint8 | nm_bus_ioctl (uint8 u8Cmd, void *pvParameter) |
Variables | |
tstrNmBusCapabilities | egstrNmBusCapabilities |
#define I2C_TIMEOUT 100 |
#define NM_BUS_MAX_TRX_SZ 4096 |
#define SLAVE_ADDRESS 0x60 |
#define SPI_ASSERT_CS | ( | ) | do {p_pio->PIO_CODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);}while(0) |
#define SPI_DEASSERT_CS | ( | ) | do {p_pio->PIO_SODR = 1 << (CONF_WINC_SPI_CS_GPIO & 0x1F);}while(0) |
Referenced by nm_bus_init().
#define xSPI_ASSERT_CS | ( | ) | {gpio_set_pin_low(CONF_WINC_SPI_CS_GPIO);} |
#define xSPI_DEASSERT_CS | ( | ) | {gpio_set_pin_high(CONF_WINC_SPI_CS_GPIO);} |
sint8 nm_bus_deinit | ( | void | ) |
De-initialize the bus wrapper.
References gpio_configure_pin, M2M_SUCCESS, nm_bsp_deinit(), PIO_TYPE_PIO_INPUT, and spi_disable().
References g_p_spim_pdc, gpio_configure_pin, M2M_SUCCESS, nm_bsp_reset(), pdc_disable_transfer(), SPI_DEASSERT_CS, spi_disable(), spi_disable_mode_fault_detect(), spi_enable(), spi_enable_clock(), spi_reset(), spi_set_baudrate_div(), spi_set_bits_per_transfer(), spi_set_clock_phase(), spi_set_clock_polarity(), spi_set_fixed_peripheral_select(), spi_set_master_mode(), spi_set_peripheral_chip_select_value(), spi_set_transfer_delay(), and sysclk_get_cpu_hz().
References M2M_ERR, NM_BUS_IOCTL_CMD_52, NM_BUS_IOCTL_CMD_53, NM_BUS_IOCTL_R, NM_BUS_IOCTL_RW, NM_BUS_IOCTL_W, NM_BUS_IOCTL_W_SPECIAL, tstrNmI2cDefault::pu8Buf, tstrNmI2cSpecial::pu8Buf1, tstrNmI2cSpecial::pu8Buf2, tstrNmSpiRw::pu8InBuf, tstrNmSpiRw::pu8OutBuf, tstrNmI2cDefault::u16Sz, tstrNmSpiRw::u16Sz, tstrNmI2cSpecial::u16Sz1, and tstrNmI2cSpecial::u16Sz2.
tstrNmBusCapabilities egstrNmBusCapabilities |
< Bus capabilities. This structure must be declared at platform specific bus wrapper