Microchip® Advanced Software Framework

qs_extint_basic.c File Reference

SAM External Interrupt Driver Quick Start.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

void configure_extint_channel (void)
 [setup] More...
 
int main (void)
 [setup] More...
 

void configure_extint_channel ( void  )

[setup]

[setup_1]

[setup_1] [setup_2]

[setup_2]

[setup_3]

[setup_3] [setup_4]

[setup_4]

int main ( void  )

[setup]

[setup_init]

[setup_init]

[main]

[main_1]

[main_1]

[main_2]

[main_2]

[main_3]

[main_3]

[main]

References configure_extint_channel(), extint_chan_clear_detected(), extint_chan_is_detected(), port_pin_get_input_level(), port_pin_set_output_level(), and system_init().